Similar Illustration
Only CAD model download is supported
Inductive factor 1 sensors
Dimension
32 x 20 x 8 mm
Style Housing
32x20x8
Installation
for flush mounting
Range
5 mm
Switching output
PNP normally open (NO)
Recommended alternative
BES04RF
Inductive factor 1 sensors
BES R01EC-PSC50A-BZ00,3-GS04-W51
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES R01EC-PSC50A-BS00,3-GS49-W51 | BES R01EC-PSC50A-BZ00,3-GS04-W51 | |
|
963,19 AUD
List price
|
957,80 AUD
List price
|
|
| Dimension | 32 x 20 x 8 mm | 32 x 20 x 8 mm |
|---|---|---|
| Style Housing | 32x20x8 | 32x20x8 |
| Installation | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 20 Hz | 20 Hz |
| Housing material | Stainless steel, PTFE coated | Stainless steel, PTFE coated |
| Material sensing surface | Stainless steel, W51 ceramic coating | Stainless steel, W51 ceramic coating |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.30 m, Silicone | Cable with connector, M12x1-Male, 4-pin, 0.30 m, ETFE |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | 0...50 °C | -25...70 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP60 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Additional features |
Factor 1 Housing resistant to weld spatter Weld immune |
Factor 1 Housing resistant to weld spatter Weld immune |
Only CAD model download is supported