Products
Service & Support
Industries & Solutions
Company
Canceled

BES0575

BES M18EN-PFC80F-S04G-D11

Inductive safety sensors

Performance Level
d
Safety category (EN ISO 13849-1)
2
SIL (IEC 61508)
2
SIL CL (EN 62061)
2
Response time max.
1 ms
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Performance Level
d
Safety category (EN ISO 13849-1)
2
SIL (IEC 61508)
2
SIL CL (EN 62061)
2
Response time max.
1 ms
Approval/Conformity
CE
cULus
Safety
EAC
WEEE
Operating principle
non-contact (inductive)
Approach direction
any to sensing surface
Assured operating distance Sao
8 mm
Assured switch off distance Sar
12 mm
Connection
M12x1-Male, 4-pin, A-coded
Switching output
PNP OSSD;PNP normally closed (NC)
Installation
non-flush
Dimension
Ø 18 x 70.5 mm
Ambient temperature
-25...70 °C, for service life ≤ 10 years 10…40 °C, for service life ≤ 20 years
IP rating
IP67
Housing material
1.4571 stainless steel
Classifications
ECLASS 10.1
27-27-24-01
ECLASS 11.0
27-27-24-01
ECLASS 12.0
27-27-41-01
ECLASS 13.0
27-27-41-01
ECLASS 14.0
27-27-41-01
ECLASS 5.1.4
27-27-24-01
ECLASS 6.2
27-27-24-01
ECLASS 8.1
27-27-24-01
ECLASS 9.0
27-27-24-01
ECLASS 9.1
27-27-24-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
39121501
UNSPSC 7.0901
39121501
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue