BES057A
Inductive safety sensors
Typecode:
BES Q40ZU-PFC15B-S04G-D12
This product is currently unavailble in our webshop. Please contact us.
Contact request
available on request
- Performance Level
- e
- Safety category (EN ISO 13849-1)
- 3
- SIL (IEC 61508)
- 3
- SIL CL (EN 62061)
- 3
- Response time max.
- 200 ms
- Approval/Conformity
-
CE
cULus
TÜV
WEEE - Operating principle
- non-contact (inductive)
- Approach direction
- any to sensing surface
- Assured operating distance Sao
- 15 mm
- Assured switch off distance Sar
- 30 mm
- Connection
- M12x1-Male, 4-pin, A-coded
- Switching output
- 2x PNP OSSD
- Installation
- Shielded on one side
- Dimension
- 40 x 40 x 66 mm
- Ambient temperature
- -25...70 °C, for service life ≤ 10 years 10…40 °C, for service life ≤ 20 years
- IP rating
- IP67
- Housing material
- Die-cast zinc
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-27-24-01
- ECLASS 11.0
- 27-27-24-01
- ECLASS 5.1.4
- 27-27-24-01
- ECLASS 6.2
- 27-27-24-01
- ECLASS 8.1
- 27-27-24-01
- ECLASS 9.0
- 27-27-24-01
- ECLASS 9.1
- 27-27-24-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 39121501
- UNSPSC 7.0901
- 39121501