Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 5 x 27 mm
Style Housing
M5x0.5
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP normally open (NO)
Product Features
Cable, 2.00 m, TPE
Cable with connector, M8x1-Male, 3-pin, 0.3 m, TPE
Cable with connector, M8x1-Male, 3-pin, 0.3 m, TPE
Cable with connector, M12x1-Male, 3-pin, 0.3 m, TPE
This product is part of the Classic portfolio, that meanss
extended availability
transparent conditions
no New Design-In (NNDI)
Recommended alternative
BES03LC
Pressure-rated inductive sensors
BES M05ED-PSD08B-BP00,3-GS49-R03
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES M05ED-PSC15B-BP00,3-GS49-119 | BES M05ED-PSD08B-BP00,3-GS49-R03 | BES 516-3005-G-SA13-E4-C-S49-00,3 | BES 516-3005-G-E4-C-S49-00,3 | |
|
358,14 AUD
List price
|
212,52 AUD
List price
|
368,90 AUD
List price
|
217,03 AUD
List price
|
|
| Dimension | Ø 5 x 27 mm | Ø 5 x 27 mm | Ø 5 x 27 mm | Ø 5 x 27 mm |
|---|---|---|---|---|
| Style Housing | M5x0.5 | M5x0.5 | M5x0.5 | M5x0.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 0.8 mm | 1.5 mm | 1.5 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 5000 Hz | 3000 Hz | 5000 Hz | 5000 Hz |
| Housing material | Stainless steel, coated | Stainless steel | Stainless steel, coated | Stainless steel |
| Material sensing surface | Ceramic | Ceramic | Ceramic | PBT |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.3 m, TPE | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.3 m, TPE | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | - | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | - | Inductive sensor | Inductive sensor |
| Pressure rating max. | - | 100 bar | - | - |
| IP rating | - | IP67 | - | - |
Only CAD model download is supported