Similar Illustration
Only CAD model download is supported
Factor 1 in square version with 40 mm height
Dimension
40 x 40 x 66 mm
Style Housing
40x40
Installation
for flush mounting
Range
20 mm
Switching output
NPN normally closed (NC)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BES Q40KFU-NOC20A-S04K | BES Q40KFU-POC20A-S04K | |
|
134,72 AUD
List price
|
134,72 AUD
List price
|
|
| Dimension | 40 x 40 x 66 mm | 40 x 40 x 66 mm |
|---|---|---|
| Style Housing | 40x40 | 40x40 |
| Installation | for flush mounting | for flush mounting |
| Range | 20 mm | 20 mm |
| Switching output | NPN normally closed (NC) | PNP normally closed (NC) |
| Switching frequency | 300 Hz | 300 Hz |
| Housing material | PA 12 | PA 12 |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Additional features | Factor 1 | Factor 1 |
Only CAD model download is supported