Similar Illustration
Only CAD model download is supported
Cylindrical glass fibers with straight and angled optics
Version
M5, standard
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
3 m
Material jacket
PUR
Recommended alternative
BFO000R
Fiber optic sensors
BFO 18A-LAA-UZG-20-2
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BFO 18A-LAA-UZG-20-3 | BFO 18A-LAA-UZG-20-2 | |
|
679,38 AUD
List price
|
496,92 AUD
List price
|
|
| Version | M5, standard | M5, standard |
|---|---|---|
| Reference base unit | BFB M18M-011-P-S4 | BFB M18M-011-P-S4 |
| Fiber type material | Glass | Glass |
| Cable length L | 3 m | 2 m |
| Material jacket | PUR | PUR |
| Range | 200 mm | 200 mm |
| Ambient temperature | -20...85 °C | -20...85 °C |
| Material | Brass Blackened | - |
| Active surface, fibers | Bundle Ø 1.0 mm | Bundle Ø 1.0 mm |
| Active surface, fiber arrangement | Homogeneous bundle | Homogeneous bundle |
| IP rating | IP67 | IP67 |
Only CAD model download is supported