Similar Illustration
Only CAD model download is supported
Cylindrical glass fibers with straight and angled optics
Version
Ø 2, 90° optics
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
3 m
Material jacket
Silicone, on stainless steel
Recommended alternative
BFO003N
Fiber optic sensors
BFO 18A-XAF-SMG-15-1
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BFO 18A-XAF-SMG-15-3 | BFO 18A-XAF-SMG-15-1 | |
|
781,29 AUD
List price
|
428,01 AUD
List price
|
|
| Version | Ø 2, 90° optics | Ø 2, 90° optics |
|---|---|---|
| Reference base unit | BFB M18M-011-P-S4 | BFB M18M-011-P-S4 |
| Fiber type material | Glass | Glass |
| Cable length L | 3 m | 1 m |
| Material jacket | Silicone, on stainless steel | Silicone, on stainless steel |
| Range | 10 mm | 10 mm |
| Ambient temperature | -40...150 °C | -40...150 °C |
| Material | Stainless steel | Stainless steel |
| Active surface, fibers | Bundle Ø 1.4 mm | Bundle Ø 1.4 mm |
| Active surface, fiber arrangement | Segmented bundle | Segmented bundle |
| IP rating | IP67 | IP67 |
| Use | - | for fiber optic base units BFB |
Only CAD model download is supported