Similar Illustration
Only CAD model download is supported
Fiber optic sensors
Version
Ø 6, 90° optics
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
3 m
Material jacket
Silicone, on stainless steel
Recommended alternative
BFO004K
Fiber optic sensors
BFO 18V-LDD-SMG-23-3
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BFO 18V-LDD-SMG-23-SA1-3 | BFO 18V-LDD-SMG-23-3 | |
|
-
List price
|
1.003,17 AUD
List price
|
|
| Version | Ø 6, 90° optics | Ø 6, 90° optics |
|---|---|---|
| Reference base unit | BFB M18M-011-P-S4 | BFB M18M-011-P-S4 |
| Fiber type material | Glass | Glass |
| Cable length L | 3 m | 3 m |
| Material jacket | Silicone, on stainless steel | Silicone, on stainless steel |
| Range | 200 mm | 200 mm |
| Ambient temperature | -40...150 °C | -40...150 °C |
| Active surface, fibers | Bundle Ø 2.1 mm | Bundle Ø 2.1 mm |
| Active surface, fiber arrangement | Homogeneous bundle | Homogeneous bundle |
| IP rating | IP67 | IP67 |
Only CAD model download is supported