Similar Illustration
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
64.2 x 48 x 31.125 mm
Style Housing
D12.7
Range
2 mm
Switching output
Normally open (NO)
Switching frequency
50 Hz
Recommended alternative
BES05ZE
Pressure-rated inductive sensors
BES 516-200-S8/1.500"-S5
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES 516-200-S2/1.225"-S5 | BES 516-200-S8/1.500"-S5 | |
|
-
List price
|
887,25 AUD
List price
|
|
| Dimension | 64.2 x 48 x 31.125 mm | Ø 12.7 mm x 1.5 ″ |
|---|---|---|
| Style Housing | D12.7 | Ø 12.7 mm |
| Range | 2 mm | 2 mm |
| Switching output | Normally open (NO) | normally open (NO) |
| Switching frequency | 50 Hz | 20 Hz |
| Housing material |
Stainless steel (1.4104), nickel plated Zinc, Die casting |
Zinc Aluminium |
| Material sensing surface | Ceramic | Duroplast |
| Connection | Connector, 7/8"-16 UN-Male | Connector, 7/8"-16 UN-Male, 3-pin |
| Operating voltage Ub | 20...250 VDC/20...250 VAC | 20...250 VDC/20...250 VAC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| Pressure rating max. | 207 bar | 206 bar |
| Magnetic field immune | magnetic field immune (AC/DC) | - |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE EAC cULus WEEE |
CE cULus UKCA WEEE |
| Installation | - | for flush mounting |
Only CAD model download is supported