Similar Illustration
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
64.2 x 31.75 mm
Switching frequency
50 Hz
Connection
7/8"-16 UN
Operating voltage Ub
20...250 VDC/20...250 VAC
Approval/Conformity
CE
EAC
cULus
WEEE
EAC
cULus
WEEE
Recommended alternative
BES05ZC
Pressure-rated inductive sensors
BES 516-200-S8/1.250"-S5
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES 516-200-S2/1.250"-S5 | BES 516-200-S8/1.250"-S5 | |
|
-
List price
|
887,25 AUD
List price
|
|
| Dimension | 64.2 x 31.75 mm | Ø 12.7 mm x 1.25 ″ |
|---|---|---|
| Switching frequency | 50 Hz | 20 Hz |
| Connection | 7/8"-16 UN | Connector, 7/8"-16 UN-Male, 3-pin |
| Operating voltage Ub | 20...250 VDC/20...250 VAC | 20...250 VDC/20...250 VAC |
| Approval/Conformity |
CE EAC cULus WEEE |
CE cULus UKCA WEEE |
| Style Housing | - | Ø 12.7 mm |
| Installation | - | for flush mounting |
| Range | - | 2 mm |
| Switching output | - | normally open (NO) |
| Housing material | - |
Zinc Aluminium |
| Material sensing surface | - | Duroplast |
| Ambient temperature | - | -25...70 °C |
| Pressure rating max. | - | 206 bar |
| IP rating | - | IP67 |
Only CAD model download is supported