Similar Illustration
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
64.2 x 52.37 mm
Switching frequency
50 Hz
Housing material
Stainless steel
Connection
1/2"-20 UNF-2A
Operating voltage Ub
20...250 VDC/20...250 VAC
Recommended alternative
BES05Z9
Pressure-rated inductive sensors
BES 516-200-S8/2.062"-S21
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES 516-200-S2/2.062"-S21 | BES 516-200-S8/2.062"-S21 | |
|
861,25 AUD
List price
|
887,25 AUD
List price
|
|
| Dimension | 64.2 x 52.37 mm | Ø 12.7 mm x 2.062 ″ |
|---|---|---|
| Switching frequency | 50 Hz | 20 Hz |
| Housing material | Stainless steel |
Zinc Aluminium |
| Connection | 1/2"-20 UNF-2A | Connector, 1/2"-20 UNF-2A-Male, 3-pin |
| Operating voltage Ub | 20...250 VDC/20...250 VAC | 20...250 VDC/20...250 VAC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus UKCA WEEE |
| Style Housing | - | Ø 12.7 mm |
| Installation | - | for flush mounting |
| Range | - | 2 mm |
| Switching output | - | normally open (NO) |
| Material sensing surface | - | Duroplast |
| Ambient temperature | - | -25...70 °C |
| Pressure rating max. | - | 206 bar |
| IP rating | - | IP67 |
Only CAD model download is supported