Similar Illustration
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
51 x 23.16 mm
Switching output
PNP
Switching frequency
10 Hz
Connection
M12x1, 4-pin
Operating voltage Ub
10...30 VDC
Recommended alternative
BES05Z2
Pressure-rated inductive sensors
BES 516-300-S358/1.250"-S4
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES 516-300-S295/0.912"-S4 | BES 516-300-S358/1.250"-S4 | BES IKVS-025.23-G-S4 | BES IKVS-010.23-G-S4 | |
|
-
List price
|
887,25 AUD
List price
|
531,82 AUD
List price
|
531,82 AUD
List price
|
|
| Dimension | 51 x 23.16 mm | Ø 12.7 mm x 1.25 ″ | 60 x 35 x 20 mm | 60 x 35 x 20 mm |
|---|---|---|---|---|
| Switching output | PNP | PNP/NPN normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 10 Hz | 30 Hz | 16 Hz | 16 Hz |
| Connection | M12x1, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus UKCA WEEE |
CE WEEE |
CE WEEE |
| Style Housing | - | Ø 12.7 mm | block style | block style |
| Installation | - | for flush mounting | - | - |
| Range | - | 2 mm | - | - |
| Housing material | - |
Zinc Aluminum |
Plastic | Plastic |
| Material sensing surface | - | Duroplast | Plastic | Plastic |
| Ambient temperature | - | -25...70 °C | -25...70 °C | -25...70 °C |
| Pressure rating max. | - | 206 bar | - | - |
| IP rating | - | IP67 | IP65 | IP65 |
| Pass-through | - | - | 25.1 mm | 10.1 mm |
| Target size min. | - | - | Ball D = 4 mm | Ball D = 2 mm |
| Principle of operation | - | - | Inductive ring sensor | Inductive ring sensor |
Only CAD model download is supported