Similar Illustration
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
51 x 31.75 mm
Switching output
PNP
Switching frequency
10 Hz
Housing material
Stainless steel
Connection
M12x1, 4-pin
Recommended alternative
BES05Z2
Pressure-rated inductive sensors
BES 516-300-S358/1.250"-S4
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES 516-300-S295/1.250"-S4 | BES 516-300-S358/1.250"-S4 | |
|
861,25 AUD
List price
|
887,25 AUD
List price
|
|
| Dimension | 51 x 31.75 mm | Ø 12.7 mm x 1.25 ″ |
|---|---|---|
| Switching output | PNP | PNP/NPN normally open (NO) |
| Switching frequency | 10 Hz | 30 Hz |
| Housing material | Stainless steel |
Zinc Aluminum |
| Connection | M12x1, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus UKCA WEEE |
| Style Housing | - | Ø 12.7 mm |
| Installation | - | for flush mounting |
| Range | - | 2 mm |
| Material sensing surface | - | Duroplast |
| Ambient temperature | - | -25...70 °C |
| Pressure rating max. | - | 206 bar |
| IP rating | - | IP67 |
Only CAD model download is supported