Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
51 x 47.625 mm
Switching output
PNP
Switching frequency
10 Hz
Connection
M12x1, 4-pin
Operating voltage Ub
10...30 VDC
Recommended alternative
BES05Z3
Pressure-rated inductive sensors
BES 516-300-S358/1.875"-S4
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES 516-300-S295/1.875"-S4 | BES 516-300-S358/1.875"-S4 | BES 516-341-H2-Y-S4 | BES 516-346-H2-Y-S4 | |
|
-
List price
|
887,25 AUD
List price
|
233,45 AUD
List price
|
233,45 AUD
List price
|
|
| Dimension | 51 x 47.625 mm | Ø 12.7 mm x 1.875 ″ | 54 x 22 x 48 mm | 54 x 22 x 48 mm |
|---|---|---|---|---|
| Switching output | PNP | PNP/NPN normally open (NO) | PNP normally closed (NC) | PNP normally open (NO) |
| Switching frequency | 10 Hz | 30 Hz | 500 Hz | 500 Hz |
| Connection | M12x1, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Style Housing | - | Ø 12.7 mm | 54x22x48 | 54x22x48 |
| Installation | - | for flush mounting | for flush mounting | for flush mounting |
| Range | - | 2 mm | 5 mm | 5 mm |
| Housing material | - |
Zinc Aluminum |
Aluminum | Aluminum |
| Material sensing surface | - | Duroplast | PA 12 | PA 12 |
| Ambient temperature | - | -25...70 °C | -25...70 °C | -25...70 °C |
| Pressure rating max. | - | 206 bar | - | - |
| IP rating | - | IP67 | - | - |
| IP rating | - | - | IP67 | IP67 |
| Principle of operation | - | - | Inductive sensor | Inductive sensor |
Only CAD model download is supported