BHS006Y
Pressure-rated inductive sensors
Typecode:
BHS G409N-NSD10-EP02
available on request
- Dimension
- Ø 5 x 32 mm
- Style Housing
- M5x0.5
- Installation
- for flush mounting
- Range
- 1 mm
- Switching output
- NPN Normally open (NO)
- Switching frequency
- 3000 Hz
- Housing material
- Stainless steel
- Material sensing surface
- Ceramic
- Connection
- Cable, 2.00 m, PUR
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...80 °C
- Pressure rating max.
- 500 bar
- IP rating
- IP68
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-01-01
- ECLASS 5.1.3
- 27-27-01-01
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-01-01
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926