Products
Service & Support
Industries & Solutions
Company

BIC000C

BIC 1I0-I2A50-M30MI3-SM4A4A

Inductive couplers for IO-Link signal transmission

Function
Uni IO-Link
Signal type
unidirectional
Transmission distance
0...5 mm
Component
Base
Connection
Connector, M12x1-Male, 4-pin

This product is part of the Classic portfolio, that meanss

extended availability
transparent conditions
no New Design-In (NNDI)
Classic Banner
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Function
Uni IO-Link
Signal type
unidirectional
Transmission distance
0...5 mm
Component
Base
Connection
Connector, M12x1-Male, 4-pin
Rated operating voltage Ue
24 VDC
Housing material
Brass, coated
Ambient temperature
-5...55 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
Process data IN
4 bytes
Process data OUT
0 bytes
SIO mode
no
Classifications
ECLASS 10.1
27-04-07-90
ECLASS 11.0
27-04-07-90
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-90
ECLASS 9.1
27-04-07-90
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue