Products
Service & Support
Industries & Solutions
Company
Canceled

BIC0039

BIC 2B2-P2A30-Q90AQ-GPX0B-050

Inductive couplers for signal transmission

Function
Signal transmission
Signal type
bi-directional
Digital inputs
4x PNP
Digital outputs
4x PNP
Transmission distance
3...10 mm
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Function
Signal transmission
Signal type
bi-directional
Digital inputs
4x PNP
Digital outputs
4x PNP
Transmission distance
3...10 mm
Component
Remote
Connection
Cable, 5.00 m, PUR
Output voltage
24 VDC
Rated output current
300 mA
Housing material
Aluminium
Dimension
90 x 90 x 45 mm
Ambient temperature
0...50 °C
IP rating
IP67
Classifications
ECLASS 10.1
27-04-07-90
ECLASS 11.0
27-04-07-90
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue