Similar Illustration
Only CAD model download is supported
Inductive couplers for power supply
Function
Power only
Transmission distance
0...5 mm
Component
Remote
Connection
Connector, M12x1, 5-pin
Output voltage
24 VDC
Recommended alternative
BIC0007
Inductive couplers for power supply
BIC 1P0-P2A50-M30MI3-SM4A4A
Estimated availability
BIC0008
Inductive couplers for power supply
BIC 2P0-P2A50-M30MI3-SM4A5A
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Recommended alternative
|
|
|
|
|
|
|
| BIC 2P0-P2A20-M30ME1-SM4A5A | BIC 1P0-P2A50-M30MI3-SM4A4A | BIC 2P0-P2A50-M30MI3-SM4A5A | |
|
-
List price
|
645,53 AUD
List price
|
611,55 AUD
List price
|
|
| Function | Power only | Power only | Power only |
|---|---|---|---|
| Transmission distance | 0...5 mm | 0...5 mm | 0...5 mm |
| Component | Remote | Base | Remote |
| Connection | Connector, M12x1, 5-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Female, 5-pin |
| Output voltage | 24 VDC | - | 24 VDC |
| Rated output current | 200 mA | - | 0.5 A |
| Housing material | Brass, coated | Nickel-plated brass, coated | Nickel-plated brass, coated |
| Ambient temperature | -5...55 °C | -5...55 °C | -5...55 °C |
| IP rating | IP67 | IP67 | IP67 |
| Rated operating voltage Ue | - | 24 VDC | - |
| Dimension | - | Ø 30 x 100 mm | Ø 30 x 107.5 mm |
Only CAD model download is supported