Products
Service & Support
Industries & Solutions
Company

BIC005C

BIC 2I0-I2A50-Q40KFU-SM4A5A

Inductive couplers for IO-Link signal transmission

Function
Uni IO-Link
Signal type
unidirectional
Transmission distance
0...5 mm
Component
Remote
Interface
IO-Link 1.0

This product is part of the Classic portfolio, that meanss

extended availability
transparent conditions
no New Design-In (NNDI)
Classic Banner
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Function
Uni IO-Link
Signal type
unidirectional
Transmission distance
0...5 mm
Component
Remote
Interface
IO-Link 1.0
Connection
Connector, M12x1-Female, 5-pin
Output voltage
24 VDC
Rated output current
0.5 A
Housing material
PBT
Dimension
40 x 40 x 63 mm
Ambient temperature
-5...55 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
Process data OUT
0 bytes
SIO mode
no
Classifications
ECLASS 10.1
27-04-07-90
ECLASS 11.0
27-04-07-90
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-90
ECLASS 9.1
27-04-07-90
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue