BID0002
Electromechanical guard locking devices
Typecode:
BID F101-2M1M3R-M02AZ0-S115
This product is currently unavailble in our webshop. Please contact us.
Contact request
available on request
- B10d (EN ISO 13849-1)
- 5 mil. switching operations
- Coding level (EN ISO 14119)
- low
- Approval/Conformity
-
CE
TÜV
TÜV
WEEE - Operating principle
- mechanical - force, contact
- No of contacts
- 2x positive opening
- Utilization category
-
AC-15
DC -13 - Approach direction
- laterally + above
- Guard locking, principle
- Quiescent current
- Holding force FZH
- 2500 N
- Axillary release
- key
- Escape release
- yes
- Connection
- Connector, M12x1-Male, 8-pin
- Dimension
- 40 x 247.7 x 61.3 mm
- Ambient temperature
- 0...40 °C
- IP rating
- IP65
- Housing material
- Aluminum
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-26-03
- ECLASS 11.0
- 27-27-26-03
- ECLASS 5.1.4
- 27-27-26-03
- ECLASS 6.2
- 27-27-26-03
- ECLASS 8.1
- 27-27-26-03
- ECLASS 9.0
- 27-27-26-03
- ECLASS 9.1
- 27-27-26-03
- ETIM 4.0
- EC002592
- ETIM 5.0
- EC002592
- ETIM 6.0
- EC002592
- ETIM 7.0
- EC002592
- UNSPSC 11
- 39122234
- UNSPSC 7.0901
- 39122234