Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Magnetoinductive sensors
Connection
M8x1
Non-linearity max.
±2.4 mm
Range
0...160 mm
IP rating
IP67
Ambient temperature
-10...75 °C
Recommended alternative
BMP000A
Magnetic field positioning systems
BMP 01-EL1PP21A-0160-00-P00,5-S75
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIL ED0-P160A-01-S75 | BMP 01-EL1PP21A-0160-00-P00,5-S75 | |
|
726,91 AUD
List price
|
634,92 AUD
List price
|
|
| Connection | M8x1 | - |
|---|---|---|
| Non-linearity max. | ±2.4 mm | - |
| Range | 0...160 mm | - |
| IP rating | IP67 | IP67 |
| Ambient temperature | -10...75 °C | -25...85 °C |
| Repeat accuracy | 0.3 %FS | 100 µm |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA WEEE |
| Measuring range | - | 160 mm |
| Dimension | - | 17.5 x 9.6 x 170 mm |
| Analog output | - | Analog, voltage/Analog, current selectable 0…10 V/4…20 mA |
| Interface | - | IO-Link 1.1 |
| Resolution | - | ≤ 1 µm (IO-Link), 12 Bit (analog) |
| Non-linearity typ. | - | ±250 µm |
| Operating voltage Ub | - | 15...30 VDC |
| Connection | - | Cable with connector, M8x1-Male, 4-pin, 0.5 m, PUR |
| Housing material | - |
PA 12 Aluminium |
Only CAD model download is supported