Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Signal transmission using analog output signals 1...10 V / 4...20 mA
Dimension
92.5 x 21 x 22 mm
Style Housing
block style
Connection
Connector, M8x1-Male, 4-pin
Housing material
PBT
Measuring range
0...70 mm
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BIP ED2-B070-03-S75 | BIP ED2-B133-03-S75 | BIP ED2-B103-03-S75 | |
|
583,49 AUD
List price
|
700,09 AUD
List price
|
637,64 AUD
List price
|
|
| Dimension | 92.5 x 21 x 22 mm | 149.5 x 21 x 22 mm | 121 x 21 x 22 mm |
|---|---|---|---|
| Style Housing | block style | block style | block style |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | PBT | PBT | PBT |
| Measuring range | 0...70 mm | 0...133 mm | 0...103 mm |
| Analog output | Analog, voltage 0...10 V Analog, current 4...20 mA | Analog, voltage 0...10 V Analog, current 4...20 mA | Analog, voltage 0...10 V Analog, current 4...20 mA |
| Output characteristic | Adjustable | Adjustable | Adjustable |
| Repeat accuracy per BWN | ±80 µm | ±80 µm | ±80 µm |
| Non-linearity max. | ±300 µm | ±400 µm | ±300 µm |
| Operating voltage Ub | 16...30 VDC | 16...30 VDC | 16...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
| Principle of operation | Inductive positioning system | Inductive positioning system | Inductive positioning system |
Only CAD model download is supported