Similar Illustration
Only CAD model download is supported
Inductive position sensors
Dimension
25.5 x 35 x 31 mm
Style Housing
block style
Connection
Cable, 2.00 m, PUR
Cable shield
no
Housing material
PA
Product Features
Cable, 2.00 m, PUR
Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR
Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR
Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR
Recommended alternative
BIP0029
Inductive position sensors
BIP AD0-F011-01-EP02-510
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Discontinued
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BIP AD0-F014-01-EP02-510 | BIP AD0-F011-01-EP02-510 | BIP LD2-T017-01-EP02 | BIP AD2-T017-01-EB02 | |
|
700,09 AUD
List price
|
-
List price
|
537,21 AUD
List price
|
537,21 AUD
List price
|
|
| Dimension | 25.5 x 35 x 31 mm | 25.5 x 35 x 31 mm | 35 x 35 x 31 mm | 35 x 35 x 31 mm |
|---|---|---|---|---|
| Style Housing | block style | block style | block style | block style |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Cable shield | no | no | no | yes |
| Housing material | PA | PA | PA | PA |
| Measuring range | 1.5...12.5 mm | 1.5...12.5 mm | 0...17 mm | 0...17 mm |
| Analog output | Analog, voltage 1...9 V | Analog, voltage 0...10 V | - | Analog, voltage 0...10 V |
| Repeat accuracy per BWN | ±80 µm | ±50 µm | ±50.0 µm | ±50 µm |
| Non-linearity max. | ±250 µm | ±250 µm | ±250 µm | ±250 µm |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC | 18...30 VDC | 15...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cURus WEEE |
CE UKCA cURus EAC WEEE |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
| Interface | - | - | IO-Link 1.1 | - |
| Output characteristic | - | - | - | Adjustable |
Only CAD model download is supported