Similar Illustration
Only CAD model download is supported
Data coupler for the LF range (125 kHz)
Cable length L
0.15 m
Antenna type
round
Installation
metal-free (clear zone)
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
This product is part of the Classic portfolio, that meanss
extended availability
flexible transition period
transparent conditions
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Only CAD model download is supported