Products
Service & Support
Industries & Solutions
Company
Canceled

BIS00Z2

BIS U-620-068-111-00-ST29

UHF RFID processors (860...930 MHz)

Product group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Radio license
USA (FCC)
Canada (ISED)
Interface
RS232
Supported RFID technologies
UHF 860...930 MHz (BIS U)
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Product group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Radio license
USA (FCC)
Canada (ISED)
Interface
RS232
Supported RFID technologies
UHF 860...930 MHz (BIS U)
Number of connectable R/W heads / antennas
1
Output power adjustable
10 dBm…27 dBm (10 mW…500 mW)
Operating voltage Ub
19.2...28.8 VDC
Housing material
Aluminium
Ambient temperature
-20...50 °C
IP rating
IP65, with connector
Approval/Conformity
FCC (Radio)
WEEE
EAC
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue