Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubic IO-Link Readers for HF (13.56 MHz)
Product group
HF (13.56 MHz)
Dimension
40 x 15 x 105 mm
Antenna type
Rod
Supported data carrier types
DIN ISO 14443
DIN ISO 15693
DIN ISO 15693
Connection
Connector, M12x1-Male, 4-pin
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
BIS01HK
HF RFID readers (13.56 MHz)
BIS M-458-082-401-07-S4
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Tariff-free goods
|
|
|
|
|
|
| BIS M-458-045-001-07-S4 | BIS M-458-082-401-07-S4 | |
|
790,49 AUD
List price
|
790,49 AUD
List price
|
|
| Product group | HF (13.56 MHz) | HF (13.56 MHz) |
|---|---|---|
| Dimension | 40 x 15 x 105 mm | 40 x 15 x 105 mm |
| Antenna type | Rod | Rod |
| Supported data carrier types |
DIN ISO 14443 DIN ISO 15693 |
DIN ISO 15693 DIN ISO 15693 (High Memory) |
| Connection | Connector, M12x1-Male, 4-pin | Male, 4-pin |
| Housing material | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated |
| Ambient temperature | 0...70 °C | 0...70 °C |
| IP rating | IP67 | IP67 |
| Interface | IO-Link 1.1 | IO-Link 1.1 |
| Approval/Conformity |
CE UKCA FCC Part 15 IC (Radio) WEEE MIC KC NBTC IMDA MCMC cULus |
CE UKCA WEEE FCC IC (Radio) cULus |
| Installation | - |
metal-free (clear zone) on metal flush in metal |
Only CAD model download is supported
Only CAD model download is supported