BIS01E8
UHF read/write heads with integrated processor unit (860/960 MHz)
Typecode:
BIS U-4A7-082-11C-07-S4
Which attributed do you want to keep?
Product description
UHF read/write heads with integrated processor units are the intermediaries between the data carrier and the PC or the controller. Their advantage is in locating the antenna, electronics and interface are in one housing, meaning there is no need for an additional processor unit. In addition, their simple integration saves a great deal of installation work.
- Special characteristics
- Washdown Plus, Washdown
- Product Group
- UHF (860...960 MHz)
- Working frequency
- 902…928 MHz
- Dimension
- Ø 30 x 98 mm
- Antenna type
- Planar
- Polarization
- circular
- Output power adjustable
- -7 dBm…+18 dBm (0.2 mW…64 mW)
- Connection
- M12x1-Male, 4-pin, A-coded
- Housing material
- 1.4404 stainless steel
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30 VDC LPS Class 2
- Ambient temperature
- 0...70 °C
- IP rating
- IP68, IP69K
- Approval/Conformity
- FCC Part 15, IC RSS-210, WEEE, Ecolab, cULus
Technical documentation
-
Datasheet
-
MTTF Certificate
-
Disposal
Product documentation
-
Certificate
-
Configuration guide
-
Installation/Assembly manual
-
Manual
-
Supplement
Software
-
Function Block (FB)
-
IODD: IO-Link Device Description (IODD)
-
Start-Up & Configuration Software
Info material
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710
- [email protected] 6.0
- 27-28-04-01