Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BLG000E

Discontinued

Basic finger protection

Typecode:

BLG 4A-045-600-014-O01-SX

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Performance Level
e
Safety category (EN ISO 13849-1)
4
SIL (IEC 61508)
3
SIL CL (EN 62061)
3
Response time max.
18 ms
Approval/Conformity
TÜV
cULus
CE
WEEE
Operating principle
non-contact (photoelectric)
Detection capability
14 mm
Protective field height (Hp)
450 mm
Range
6 m
Connection 1
Emitter: M12x1-Male, A-coded
Connection 2
Receiver: M12x1-Male, A-coded
Switching output
2x PNP OSSD
Dimension
32.3 x 533.2 x 37 mm
Ambient temperature
0...55 °C
IP rating
IP65
Housing material
Aluminum, painted (yellow RAL 1003)
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Sabotage protection

Double-Ended Cordsets

T-Splitters

Brackets for safety

Electrical accessories

Protective covers/ protective housing

ECLASS 10.1
27-27-27-04
ECLASS 11.0
27-27-27-04
ECLASS 4.1
27-27-09-10
ECLASS 5.1.3
27-27-27-04
ECLASS 5.1.4
27-27-27-04
ECLASS 6.2
27-27-27-04
ECLASS 8.1
27-27-27-04
ECLASS 9.0
27-27-27-04
ECLASS 9.1
27-27-27-04
ETIM 4.0
EC002549
ETIM 5.0
EC002549
ETIM 6.0
EC002549
ETIM 7.0
EC002549
UNSPSC 11
46171620
UNSPSC 7.0901
46171620