Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
C-slot
Dimension
16.8 x 2.9 x 4.5 mm
Principle of operation
Magnetic field sensor
Connection
M12x1-Male, 4-pin, A-coded
Cable
PUR, 0.3 m
Recommended alternative
BMF00P7
Cylinder sensors for multiple slot shapes
BMF 423K-AAPS-C-2-SA95-P0-S4-00,3
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BMF 204K-PS-C-2A-SA95-S4-00,3 | BMF 423K-AAPS-C-2-SA95-P0-S4-00,3 | BMF 204K-PS-C-2A-SA2-S4-00,3 | BMF 204K-PS-C-2A-SA2-S49-00,3 | |
|
145,28 AUD
List price
|
157,53 AUD
List price
|
99,23 AUD
List price
|
96,29 AUD
List price
|
|
| Slot type | C-slot | C-slot | C-slot | C-slot |
|---|---|---|---|---|
| Dimension | 16.8 x 2.9 x 4.5 mm | 24 x 2.9 x 24 mm | 16.8 x 2.9 x 4.5 mm | 16.8 x 2.9 x 4.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded | M8x1-Male, 3-pin |
| Cable | PUR, 0.3 m | PUR, 0.3 m | PUR, 0.3 m | PUR, 0.3 m |
| Application | Optimized response path especially suited for short-stroke cylinders. | Object detection | Optimized response path especially suited for short-stroke cylinders. | Optimized response path especially suited for short-stroke cylinders. |
| Mounting part |
C-slot Sommer Festo slot 10 |
Screw M2 |
C-slot Sommer Festo slot 10 |
C-slot Sommer Festo slot 10 |
| Housing material | PA 12 | PA 12 | PA 12 | PA 12 |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 7000 Hz | 500 Hz | 7000 Hz | 7000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA WEEE cULus |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported