Similar Illustration
Only CAD model download is supported
Cylindrical magnetic field sensors
Dimension
Ø 6.5 x 30 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Cable
PUR, 0.3 m
Application
Flexible mounting
Switching distances > 20 mm possible
Switching distances > 20 mm possible
Recommended alternative
BMF000L
Cylindrical magnetic field sensors
BMF 07M-PS-D-2-SA2-S49-00,3
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BMF 07M-PS-D-2-S49-00,3 | BMF 07M-PS-D-2-SA2-S49-00,3 | BMF 07M-PS-D-2-SA4-S49-00,3 | BMF 07M-PS-D-2-S4-00,6 | |
|
150,67 AUD
List price
|
165,59 AUD
List price
|
179,07 AUD
List price
|
156,06 AUD
List price
|
|
| Dimension | Ø 6.5 x 30 mm | Ø 6.5 x 30 mm | Ø 6.5 x 30 mm | Ø 6.5 x 30 mm |
|---|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M12x1-Male, 4-pin, A-coded |
| Cable | PUR, 0.3 m | PUR, 0.3 m | PUR, 0.3 m | PUR, 0.6 m |
| Application |
Flexible mounting Switching distances > 20 mm possible |
Flexible mounting Switching distances > 20 mm possible |
Flexible mounting Switching distances > 20 mm possible |
Flexible mounting Switching distances > 20 mm possible |
| Mounting part | Clamps | Clamps | Clamps | Clamps |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz | 10000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported