Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
variable
Dimension
5 x 3 x 16 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Cable
PUR, 0.2 m
Recommended alternative
BMF00KJ
Cylinder sensors for multiple slot shapes
BMF 103K-PS-C-2A-S49-00,2
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BMF 103K-PS-C-2-S49-00,2 | BMF 103K-PS-C-2A-S49-00,2 | BMF 103K-PS-C-2A-SA7-S49-00,3 | BMF 103K-PS-C-2A-SA2-S49-00,3 | |
|
-
List price
|
147,72 AUD
List price
|
203,58 AUD
List price
|
161,45 AUD
List price
|
|
| Slot type | variable | variable | variable | variable |
|---|---|---|---|---|
| Dimension | 5 x 3 x 16 mm | 9 x 4.8 x 16 mm | 9 x 4.8 x 16 mm | 9 x 4.8 x 16 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin |
| Cable | PUR, 0.2 m | PUR, 0.2 m | PUR, 0.3 m | PUR, 0.3 m |
| Application | Optimized response path especially suited for short-stroke cylinders. | Optimized response path especially suited for short-stroke cylinders. | radially magnetized magnets (Schunk) | Optimized response path especially suited for short-stroke cylinders. |
| Mounting part | Mounting bracket BMF 103-HW* | - | Mounting bracket BMF 103-HW* | Mounting bracket BMF 103-HW* |
| Housing material | LCP | PBT | LCP | PBT |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 10000 Hz | 30000 Hz | 7000 Hz | 30000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported