Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
For different groove shapes and small installation spaces
Slot type
variable
Dimension
9 x 4.8 x 16 mm
Principle of operation
Magnetic field sensor
Connection
M5x0.5-Male
Cable
PUR, 0.3 m
Recommended alternative
BMF00KJ
Cylinder sensors for multiple slot shapes
BMF 103K-PS-C-2A-S49-00,2
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BMF 103K-PS-C-2A-S26-00,3 | BMF 103K-PS-C-2A-S49-00,2 | BMF 303K-PS-C-2A-S26-00,3 | BMF 303K-PS-C-2A-S26-00,2 | |
|
144,03 AUD
List price
|
147,72 AUD
List price
|
127,63 AUD
List price
|
147,72 AUD
List price
|
|
| Slot type | variable | variable | variable | variable |
|---|---|---|---|---|
| Dimension | 9 x 4.8 x 16 mm | 9 x 4.8 x 16 mm | 25.5 x 3 x 4.5 mm | 25.5 x 3 x 4.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M5x0.5-Male | M8x1-Male, 3-pin | M5x0.5-Male | M5x0.5-Male |
| Cable | PUR, 0.3 m | PUR, 0.2 m | PUR, 0.3 m | PUR, 0.2 m |
| Application | Optimized response path especially suited for short-stroke cylinders. | Optimized response path especially suited for short-stroke cylinders. | - | - |
| Housing material | PBT | PBT | LCP | LCP |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 30000 Hz | 30000 Hz | 30000 Hz | 30000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported