Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
C-slot
Dimension
25.7 x 2.85 x 3.95 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Cable
PUR, 0.3 m
Recommended alternative
BMF00EN
Cylinder sensors for multiple slot shapes
BMF 243K-NS-C-2A-SA2-S49-00,3
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BMF 273K-NS-C-2A-SA2-S49-00,3 | BMF 243K-NS-C-2A-SA2-S49-00,3 | BMF 423K-AANS-C-2-P0-S49-00,3 | BMF 423K-AANS-C-2-P0-S4-00,3 | |
|
-
List price
|
103,15 AUD
List price
|
103,15 AUD
List price
|
103,15 AUD
List price
|
|
| Slot type | C-slot | C-slot | C-slot | C-slot |
|---|---|---|---|---|
| Dimension | 25.7 x 2.85 x 3.95 mm | 24 x 3 x 3.75 mm | 3.6 x 2.9 x 24 mm | 3.6 x 2.9 x 24 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M12x1-Male, 4-pin, A-coded |
| Cable | PUR, 0.3 m | PUR, 0.3 m | PUR, 0.3 m | PUR, 0.3 m |
| Application | Optimized response path especially suited for short-stroke cylinders. | Pneumatic cylinder with C-slot, e.g. SMC, Festo*, Schunk, Sommer, Gimatic (*not suitable for Festo Series ADVC and AEVC) | Object detection | Object detection |
| Housing material | PBT | PA 12 | PA 12 | PA 12 |
| Switching output | NPN normally open (NO) | NPN normally open (NO) | NPN normally open (NO) | NPN normally open (NO) |
| Switching frequency | 7000 Hz | 3000 Hz | 500 Hz | 500 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus |
cULus CE UKCA WEEE |
CE UKCA WEEE cULus |
CE UKCA WEEE cULus |
| Mounting part | - | can be installed in C-slot from above | Screw M2 | Screw M2 |
Only CAD model download is supported