Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
variable
Dimension
25.5 x 3 x 4.5 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 3 m
Application
miniaturized actuators
Recommended alternative
BMF0032
Cylinder sensors for multiple slot shapes
BMF 303K-NS-C-2A-PU-03
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BMF 303K-NS-C-2-PU-03 | BMF 303K-NS-C-2A-PU-03 | |
|
-
List price
|
123,47 AUD
List price
|
|
| Slot type | variable | variable |
|---|---|---|
| Dimension | 25.5 x 3 x 4.5 mm | 25.5 x 3 x 4.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 3 m | PUR, 3 m |
| Application | miniaturized actuators | - |
| Mounting part | Mounting bracket BMF 303-HW* | - |
| Housing material | LCP | LCP |
| Switching output | NPN normally open (NO) | NPN normally open (NO) |
| Switching frequency | 10000 Hz | 30000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus CE |
cULus CE UKCA WEEE |
Only CAD model download is supported