Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
variable
Dimension
25.5 x 3 x 4.5 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Cable
PUR, 0.2 m
Recommended alternative
BMF00KM
Cylinder sensors for multiple slot shapes
BMF 303K-NS-C-2A-S49-00,2
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BMF 303K-NS-C-2-S49-00,2 | BMF 303K-NS-C-2A-S49-00,2 | BMF 305K-NS-C-2-S49-00,2 | BMF 305K-NS-C-2-SA2-S49-00,3 | |
|
-
List price
|
147,72 AUD
List price
|
121,99 AUD
List price
|
135,72 AUD
List price
|
|
| Slot type | variable | variable | variable | variable |
|---|---|---|---|---|
| Dimension | 25.5 x 3 x 4.5 mm | 25.5 x 3 x 4.5 mm | 33.5 x 5 x 10.5 mm | 33.5 x 5 x 10.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin |
| Cable | PUR, 0.2 m | PUR, 0.2 m | PUR, 0.2 m | PUR, 0.3 m |
| Housing material | LCP | LCP | LCP | LCP |
| Switching output | NPN normally open (NO) | NPN normally open (NO) | NPN normally open (NO) | NPN normally open (NO) |
| Switching frequency | 10000 Hz | 30000 Hz | 10000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported