Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
For different groove shapes with position-maintaining holding angles
Slot type
variable
Dimension
25.5 x 3 x 4.5 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 3 m
Housing material
LCP
Recommended alternative
BMF003W
Cylinder sensors for multiple slot shapes
BMF 303K-PS-C-2A-PU-03
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 303K-PO-C-2A-PU-03 | BMF 303K-PS-C-2A-PU-03 | BMF 305K-PO-C-2-PU-02 | |
|
123,47 AUD
List price
|
123,47 AUD
List price
|
113,91 AUD
List price
|
|
| Slot type | variable | variable | variable |
|---|---|---|---|
| Dimension | 25.5 x 3 x 4.5 mm | 25.5 x 3 x 4.5 mm | 33.5 x 6.5 x 10.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 3 m | PUR, 3 m | PUR, 2 m |
| Housing material | LCP | LCP | LCP |
| Switching output | PNP normally closed (NC) | PNP normally open (NO) | PNP normally closed (NC) |
| Switching frequency | 30000 Hz | 30000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
| Application | - | miniaturized actuators | - |
| Mounting part | - | Mounting bracket BMF 303-HW* | - |
Only CAD model download is supported