Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
variable
Dimension
25.5 x 3 x 4.5 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Cable
PUR, 0.2 m
Recommended alternative
BMF0041
Cylinder sensors for multiple slot shapes
BMF 303K-PS-C-2A-S49-00,2
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BMF 303K-PS-C-2-S49-00,2 | BMF 303K-PS-C-2A-S49-00,2 | BMF 303K-PS-C-2A-SA2-S49-00,2 | BMF 303K-PS-C-2A-SA7-S49-00,3 | |
|
-
List price
|
130,08 AUD
List price
|
144,03 AUD
List price
|
185,93 AUD
List price
|
|
| Slot type | variable | variable | variable | variable |
|---|---|---|---|---|
| Dimension | 25.5 x 3 x 4.5 mm | 25.5 x 3 x 4.5 mm | 25.5 x 3 x 4.5 mm | 25.5 x 3 x 4.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin |
| Cable | PUR, 0.2 m | PUR, 0.2 m | PUR, 0.2 m | PUR, 0.3 m |
| Application | miniaturized actuators | miniaturized actuators | miniaturized actuators | radially magnetized magnets (Schunk) |
| Mounting part | Mounting bracket BMF 303-HW* | Mounting bracket BMF 303-HW* | Mounting bracket BMF 303-HW* | Mounting bracket BMF 303-HW* |
| Housing material | LCP | LCP | LCP | LCP |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 10000 Hz | 30000 Hz | 30000 Hz | 7000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported