Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
T-slot
Dimension
29 x 6.2 x 4.4 mm
Principle of operation
Magnetic field sensor
Connection
M12x1-Male, 4-pin, A-coded
Cable
PUR, 0.2 m
Recommended alternative
BMF00C5
Cylinder sensors for multiple slot shapes
BMF 235K-PS-C-2A-SA2-S4-00,3
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BMF 307K-PS-C-2-S4-00,2 | BMF 235K-PS-C-2A-SA2-S4-00,3 | BMF 235K-PS-C-2A-SA95-S4-00,3 | BMF 235K-PS-C-2A-SA2-S4-00,5 | |
|
-
List price
|
105,82 AUD
List price
|
157,53 AUD
List price
|
107,29 AUD
List price
|
|
| Slot type | T-slot | T-slot | T-slot | T-slot |
|---|---|---|---|---|
| Dimension | 29 x 6.2 x 4.4 mm | 23.5 x 5 x 5.5 mm | 23.5 x 5 x 5.5 mm | 23.5 x 5 x 5.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
| Cable | PUR, 0.2 m | PUR, 0.3 m | PUR, 0.3 m | PUR, 0.5 m |
| Housing material | LCP | PA 12 | PA 12 | PA 12 |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 10000 Hz | 3000 Hz | 3000 Hz | 3000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
| Application | - | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | - |
| Mounting part | - | can be installed in T-slot from above | can be installed in T-slot from above | - |
Only CAD model download is supported