Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
T-slot
Dimension
31 x 5.1 x 6.2 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 5 m
Application
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view.
Recommended alternative
BMF00CY
Cylinder sensors for multiple slot shapes
BMF 235K-PS-C-2A-PU-07,5
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BMF 315K-PS-C-2-PU-05 | BMF 235K-PS-C-2A-PU-07,5 | BMF 235K-PS-C-2A-PU-05 | BMF 235K-HMPS-C-3-P0-02 | |
|
131,73 AUD
List price
|
89,65 AUD
List price
|
85,50 AUD
List price
|
59,25 AUD
List price
|
|
| Slot type | T-slot | T-slot | T-slot | T-slot |
|---|---|---|---|---|
| Dimension | 31 x 5.1 x 6.2 mm | 23.5 x 5 x 5.5 mm | 23.5 x 5 x 5.5 mm | 23.5 x 5 x 5.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 5 m | PUR, 7.5 m | PUR, 5 m | TPU, 2 m |
| Application | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | - | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. |
| Housing material | PA 6.6 | PA 12 | PA 12 | PA 12 |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 10000 Hz | 3000 Hz | 3000 Hz | 3000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
| Mounting part | - | - | can be installed in T-slot from above | can be installed in T-slot from above |
Only CAD model download is supported