Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
For T-slot
Slot type
T-slot
Dimension
23.5 x 5 x 5.5 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 2 m
Application
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view.
Recommended alternative
BMF00L3
Cylinder sensors for multiple slot shapes
BMF 235K-H-NS-C-A2-PU-02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BMF 235K-NS-C-2A-PU-02 | BMF 235K-H-NS-C-A2-PU-02 | |
|
80,11 AUD
List price
|
185,93 AUD
List price
|
|
| Slot type | T-slot | T-slot |
|---|---|---|
| Dimension | 23.5 x 5 x 5.5 mm | 23.5 x 6.2 x 5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 2 m | PUR, 2 m |
| Application | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. |
| Mounting part | can be installed in T-slot from above | can be installed in T-slot from above |
| Housing material | PA 12 | PA 12 |
| Switching output | NPN normally open (NO) | NPN normally open (NO) |
| Switching frequency | 3000 Hz | - |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...80 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Teach function | - | 2 switching points |
Only CAD model download is supported