Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
For T-slot
Slot type
T-slot
Dimension
23.5 x 5 x 5.5 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 7.5 m
Housing material
PA 12
This product is part of the Classic portfolio, that meanss
extended availability
transparent conditions
no New Design-In (NNDI)
Recommended alternative
BMF00AT
Cylinder sensors for multiple slot shapes
BMF 235K-PO-C-2A-PU-02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 235K-PO-C-2A-PU-07,5 | BMF 235K-PO-C-2A-PU-02 | BMF 235K-H-PO-C-A2-PU-02 | |
|
89,65 AUD
List price
|
80,11 AUD
List price
|
185,93 AUD
List price
|
|
| Slot type | T-slot | T-slot | T-slot |
|---|---|---|---|
| Dimension | 23.5 x 5 x 5.5 mm | 23.5 x 5 x 5.5 mm | 23.5 x 6.2 x 5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 7.5 m | PUR, 2 m | PUR, 2 m |
| Housing material | PA 12 | PA 12 | PA 12 |
| Switching output | PNP normally closed (NC) | PNP normally closed (NC) | PNP normally closed (NC) |
| Switching frequency | 3000 Hz | 3000 Hz | - |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...80 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
| Application | - | - | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. |
| Mounting part | - | - | can be installed in T-slot from above |
| Teach function | - | - | 2 switching points |
Only CAD model download is supported