Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
C-slot
Dimension
16.8 x 2.9 x 4.5 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 5 m
Application
Optimized response path especially suited for short-stroke cylinders.
Recommended alternative
BMF00NW
Cylinder sensors for multiple slot shapes
BMF 423K-AAPS-C-2-P0-05
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 214K-PS-C-2A-PU-05 | BMF 423K-AAPS-C-2-P0-05 | BMF 214K-PS-C-2A-PU-02 | |
|
78,64 AUD
List price
|
85,50 AUD
List price
|
73,25 AUD
List price
|
|
| Slot type | C-slot | C-slot | C-slot |
|---|---|---|---|
| Dimension | 16.8 x 2.9 x 4.5 mm | 24 x 2.9 x 24 mm | 16.8 x 2.9 x 4.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 5 m | PUR, 5 m | PUR, 2 m |
| Application | Optimized response path especially suited for short-stroke cylinders. | Object detection | Optimized response path especially suited for short-stroke cylinders. |
| Mounting part |
C-slot SMC Bimba Schunk |
Screw M2 |
C-slot SMC Bimba Schunk |
| Housing material | PA 12 | PA 12 | PA 12 |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 7000 Hz | 500 Hz | 7000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA WEEE cULus |
CE UKCA cULus WEEE |
Only CAD model download is supported