Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
C-slot
Dimension
24 x 3 x 3.75 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 2 m
Application
Pneumatic cylinder with C-slot, e.g. SMC, Festo*, Schunk, Sommer, Gimatic (*not suitable for Festo Series ADVC and AEVC)
Recommended alternative
BMF00NY
Cylinder sensors for multiple slot shapes
BMF 423K-AAPO-C-2-P0-02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BMF 243K-PO-C-2A-PU-02 | BMF 423K-AAPO-C-2-P0-02 | |
|
-
List price
|
80,11 AUD
List price
|
|
| Slot type | C-slot | C-slot |
|---|---|---|
| Dimension | 24 x 3 x 3.75 mm | 3.6 x 2.9 x 24 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 2 m | PUR, 2 m |
| Application | Pneumatic cylinder with C-slot, e.g. SMC, Festo*, Schunk, Sommer, Gimatic (*not suitable for Festo Series ADVC and AEVC) | Object detection |
| Mounting part | can be installed in C-slot from above | Screw M2 |
| Housing material | PA 12 | PA 12 |
| Switching output | PNP normally closed (NC) | PNP normally closed (NC) |
| Switching frequency | 3000 Hz | 500 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA WEEE cULus |
Only CAD model download is supported