Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
C-slot
Dimension
24 x 3 x 3.75 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Cable
PUR, 0.5 m
Recommended alternative
BMF00P0
Cylinder sensors for multiple slot shapes
BMF 423K-AAPS-C-2-P0-S49-00,3
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BMF 243K-PS-C-2A-SA2-S49-00,5 | BMF 423K-AAPS-C-2-P0-S49-00,3 | BMF 203K-H-PI-C-A8-S75-00,3 | BMF 203K-H-PI-C-A8-SA1-S75-00,3 | |
|
104,35 AUD
List price
|
103,15 AUD
List price
|
237,37 AUD
List price
|
250,85 AUD
List price
|
|
| Slot type | C-slot | C-slot | C-slot | C-slot |
|---|---|---|---|---|
| Dimension | 24 x 3 x 3.75 mm | 3.6 x 2.9 x 24 mm | 20 x 2.9 x 3.6 mm | 20 x 2.9 x 3.6 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 4-pin | M8x1-Male, 4-pin |
| Cable | PUR, 0.5 m | PUR, 0.3 m | PUR, 0.3 m | PUR, 0.3 m |
| Application | Pneumatic cylinder with C-slot, e.g. SMC, Festo*, Schunk, Sommer, Gimatic (*not suitable for Festo Series ADVC and AEVC) | Object detection | Pneumatic cylinder with C-slot. For dimensions, see sketch in product view. | Pneumatic cylinder with C-slot. For dimensions, see sketch in product view. |
| Mounting part | can be installed in C-slot from above | Screw M2 | can be installed in C-slot from above | can be installed in C-slot from above |
| Housing material | PA 12 | PA 12 | PA 12 | PA 12 |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 3000 Hz | 500 Hz | 15 Hz | 15 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...80 °C | -25...80 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA WEEE cULus |
CE cULus WEEE UKCA |
CE UKCA cULus WEEE |
| Teach function | - | - | 8 switching points | 8 switching points |
| Interface | - | - | IO-Link 1.1 | IO-Link 1.1 |
Only CAD model download is supported