Similar Illustration
Only CAD model download is supported
For T-slot and multiple switching points (teach function)
Slot type
T-slot
Dimension
23.5 x 6.2 x 5 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 4-pin
Cable
PUR, 0.3 m
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BMF 235K-H-PO-C-A2-S75-00,3 | BMF 235K-PO-C-2A-SA2-S49-00,3 | |
|
195,47 AUD
List price
|
103,15 AUD
List price
|
|
| Slot type | T-slot | T-slot |
|---|---|---|
| Dimension | 23.5 x 6.2 x 5 mm | 23.5 x 5 x 5.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 4-pin | M8x1-Male, 3-pin |
| Cable | PUR, 0.3 m | PUR, 0.3 m |
| Application | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. |
| Mounting part | can be installed in T-slot from above | can be installed in T-slot from above |
| Teach function | 2 switching points | - |
| Housing material | PA 12 | PA 12 |
| Switching output | PNP normally closed (NC) | PNP normally closed (NC) |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...80 °C | -25...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Switching frequency | - | 3000 Hz |
Only CAD model download is supported