Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Special characteristics
Washdown
Slot type
T-slot
Dimension
5 x 5.4 x 27 mm
Principle of operation
Magnetic field sensor
Connection
M12x1-Male, 4-pin, A-coded
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BMF 405KF-PS-C-2A-SA1-EY-S4 | BMF 405KF-PS-C-2A-SA2-EY-S4 | |
|
137,17 AUD
List price
|
148,83 AUD
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Slot type | T-slot | T-slot |
| Dimension | 5 x 5.4 x 27 mm | 5 x 5.4 x 27 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor |
| Connection | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
| Cable | TPE-V | TPE-V |
| Housing material | PP | PP |
| Switching output | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...100 °C | -40...100 °C |
| IP rating | IP69K | IP69K |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported