BML070K
Measuring tapes for magnetic encoders
Typecode:
BML-M07-I68-A0-M2400-R0000
Loading...
Which attributed do you want to keep?
Recommended accessories
- Application
- linear/rotary motion
- Material
-
Magnetic film
Support: Stainless steel
Mounting tape 0.13 mm - Dimension, reference
- (WxHxL)
- Pole width
- 10 mm
- Accuracy class
- 250 µm
- Ambient temperature
- -20...80 °C
Mandatory accessories
- ECLASS 10.1
- 27-27-07-05
- ECLASS 11.0
- 27-27-07-05
- ECLASS 4.1
- 27-27-07-05
- ECLASS 5.1.3
- 27-27-07-05
- ECLASS 5.1.4
- 27-27-07-05
- ECLASS 6.2
- 27-27-07-05
- ECLASS 8.1
- 27-27-07-05
- ECLASS 9.0
- 27-27-07-05
- ECLASS 9.1
- 27-27-07-05
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41111945
- UNSPSC 7.0901
- 41111945