Products
Service & Support
Industries & Solutions
Company

BML085L

BML SGA-AEZ1-LZZZ-ZU11-S115

BML SGA – absolut PRC 48 m

Dimension
16 x 18.6 x 54 mm
Connection
Connector, M12x1-Male, 8-pin
Housing material
Die-cast zinc, nickel-plated, Chrome-plated
Interface
DRIVE-CLiQ
Measuring range
48 m
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Dimension
16 x 18.6 x 54 mm
Connection
Connector, M12x1-Male, 8-pin
Housing material
Die-cast zinc, nickel-plated, Chrome-plated
Interface
DRIVE-CLiQ
Measuring range
48 m
Resolution
1 µm
Read distance
0.01...1.3 mm
Operating voltage Ub
10...30 VDC
Ambient temperature
-30...70 °C
IP rating
IP67
Procedure direction
Lengthwise to tape
Interface coding
Binary
Approval/Conformity
cURus
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-07-05
ECLASS 11.0
27-27-07-05
ECLASS 12.0
27-27-43-04
ECLASS 13.0
27-27-43-04
ECLASS 14.0
27-27-43-04
ECLASS 4.1
27-27-07-05
ECLASS 5.1.4
27-27-07-05
ECLASS 6.2
27-27-07-05
ECLASS 8.1
27-27-07-05
ECLASS 9.0
27-27-07-05
ECLASS 9.1
27-27-07-05
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue