Similar Illustration
Only CAD model download is supported
IO-Link valve interface
Version
Power Aux valve terminal connector
Application
SMC VQC 1000/2000/4000
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 5-pin, A-coded
Recommended alternative
BNI006P
IO-Link valve interface
BNI IOL-751-V10-K007
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BNI IOL-751-V03-K007 | BNI IOL-751-V10-K007 | |
|
-
List price
|
328,24 AUD
List price
|
|
| Version | Power Aux valve terminal connector | Power Aux valve terminal connector |
|---|---|---|
| Application | SMC VQC 1000/2000/4000 | SMC VQC 1000/2000/4000 |
| Interface | IO-Link 1.0 | IO-Link 1.1 |
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Male, 5-pin, A-coded | M12x1-Male, 5-pin, A-coded |
| Cable length L | 0.6 m | 0.6 m |
| Outputs, number | 24 | 24 |
| Output current max. UA, actuator | 400 mA | - |
| Current sum UA, actuator | 2 A | 4 A |
| Function |
4-pin connection Power Aux on Pin 2 |
4-pin connection Power Aux on Pin 2 |
| Housing material | PA | PA |
| Dimension | 53 x 61 x 12.5 mm | 53 x 61 x 12.5 mm |
| Ambient temperature | -5...55 °C | -5...55 °C |
| IP rating | IP40, plugged in | IP40, plugged in |
| Transfer rate | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) |
| Process data cycle min. | 12 ms | 3.5 ms |
| Process data OUT | 4 bytes | 4 bytes |
Only CAD model download is supported