Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Field Modules for Specialized Applications (Silver Line)
Interface
Ethernet/IP
Output current max.
2 A
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Recommended alternative
BNI00L8
Network modules with multiprotocol
BNI XG3-302-1B5-Z067
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BNI EIP-302-105-Z015 | BNI XG3-302-1B5-Z067 | |
|
1.129,10 AUD
List price
|
1.030,58 AUD
List price
|
|
| Interface | Ethernet/IP | Profinet / EtherNet/IP / EtherCAT / Modbus TCP |
|---|---|---|
| Output current max. | 2 A | 2 A |
| Operating voltage Ub | 18...30.2 VDC | 18...30 VDC |
| Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (supply voltage IN) | 7/8"-Male, 4-pin | M12x1-Male, 5-pin, L-coded |
| Connection (supply voltage OUT) | 7/8"-Female, 4-pin | M12x1-Female, 5-pin, L-coded |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP, Type 2 | 16x PNP, Type 3 |
| Digital outputs | 16x PNP | 16x PNP |
| Configurable inputs/outputs | yes | yes |
| Current sum US, sensor | 9.0 A | 16 A |
| Current sum UA, actuator | 9.0 A | 16 A |
| Housing material | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated |
| Dimension | 68 x 37.9 x 224 mm | 68 x 32 x 224 mm |
| Ambient temperature | -5...70 °C | -5...70 °C |
| IP rating | IP67 | IP67 |
| Interface IIoT | - | REST API, MQTT |
| Display | - | yes |
| Scope of delivery | - |
Grounding strap M4x6 screw |
Only CAD model download is supported